Page 266 - Hitachi IR 2025
P. 266

NOTES TO THE FINANCIAL STATEMENTS
The Company operates internationally and is exposed to foreign exchange risk arising from foreign
currency transactions. Foreign exchange risk arises from future commercial transactions and recognised
assets and liabilities denominated in a currency that is not Company’s functional currency (INR).
a) Unhedged foreign currency exposure
The following table analyses the unhedged portion of foreign currency exposure:
All amount in Indian Rupees in Crores, except as stated otherwise
Particulars USD SEK EUR CHF BTN Others
Receivables
As at March 31, 2025
Foreign Currency (In Crores) 2.95 4.24 0.30 0.40 12.11 8.00
Indian rupees (In Crores) 252.17 36.02 27.63 38.74 12.11 13.31
Impact on profit and loss:
1% increase 2.52 0.36 0.28 0.39 0.12 0.13
1% decrease (2.52) (0.36) (0.28) (0.39) (0.12) (0.13)
As at March 31, 2024
Foreign Currency (In Crores) 2.53 1.71 0.07 0.31 12.39 9.42
Indian rupees (In Crores) 211.32 13.33 5.88 28.36 12.39 13.44
Impact on profit and loss:
1% increase 2.11 0.13 0.06 0.28 0.12 0.13
1% decrease (2.11) (0.13) (0.06) (0.28) (0.12) (0.13)
Particulars USD CHF SEK EUR CNY Others
Payables
As at March 31, 2025
Foreign Currency (In Crores) 1.76 1.16 21.03 0.95 2.25 19.58
Indian rupees (In Crores) 150.45 112.33 178.77 87.49 26.55 9.36
Impact on profit and loss:
1% increase (1.50) (1.12) (1.79) (0.87) (0.27) (0.09)
1% decrease 1.50 1.12 1.79 0.87 0.27 0.09
As at March 31, 2024
Foreign Currency (In Crores) 2.74 1.52 16.08 0.70 2.86 19.47
Indian rupees (In Crores) 228.94 140.33 125.19 63.08 32.94 10.23
Impact on profit and loss:
1% increase (2.29) (1.40) (1.25) (0.63) (0.33) (0.10)
1% decrease 2.29 1.40 1.25 0.63 0.33 0.10
Particulars BDT BTN LKR NPR
Cash and cash equivalents
As at March 31, 2025
Foreign Currency (In Crores) 0.80 51.30 7.79 0.43
Indian rupees (In Crores) 0.56 51.30 2.24 0.27
Impact on profit and loss:
1% increase 0.01 0.51 0.02 0.00
1% decrease (0.01) (0.51) (0.02) (0.00)
Cash and cash equivalents
As at March 31, 2024
Foreign Currency (In Crores) 2.90 29.49 5.43 0.53
Indian rupees (In Crores) 2.17 29.49 1.49 0.32
Impact on profit and loss:
1% increase 0.02 0.29 0.01 0.00
1% decrease (0.02) (0.29) (0.01) (0.00)
264 Hitachi Energy India Limited
















































   264   265   266   267   268