Page 74 - Hitachi IR 2025
P. 74

BUSINESS RESPONSIBILITY & SUSTAINABILITY REPORT
21. Participation / Inclusion / Representation of women
Particulars Total
(A)
No. and percentage of Females
Board of Directors 6 2 33.33
Key Management Personnel 3 0 0
No. (B) % (B / A)
22. Turnover rate for permanent employees and workers
(Disclose trends for the past 3 years)
Turnover rate in the current FY
Particulars
FY 2024-25
April 1, 2024-March 31,2025
April 1, 2023
FY 2023-24
-
March 31, 2024
April 1, 2022
FY 2022-23
-
March 31, 2023
Male Female Total Male Female Total Male Female Total
Permanent
Employees
6.51% 11.08% 6.99% 10.37% 19.64% 11.24% 11.20% 21.02% 12.00%
Permanent
Workers
0.00% 0.00% 0.00% 1.79% 28.57% 1.96% 0.20% 0.00% 0.20%
V. Holding, Subsidiary and Associate Companies (including joint ventures)
23. (a) Names of holding/ subsidiary / associate companies / joint ventures
S.
No.
Name of the holding/
subsidiary / associate
companies / joint
ventures (A)
Indicate whether
holding/ Subsidiary/
Associate/ Joint
Venture
% of shares
held by the
listed entity
Does the entity indicated at
column A, participate in the
Business Responsibility initiatives
of the listed entity? (Yes/No)
1. Hitachi Energy Ltd. Holding 71.31 No
VI. CSR Details
24. (i) Whether CSR is applicable as per section 135 of the Companies Act, 2013: (Yes / No) - Yes
(ii) Turnover (in `): 6,384.93 Crores (For the year ended on March 31, 2025)
(iii) Net worth (in `): 4,214.11 Crores (As on March 31, 2025)
VII. Transparency and Disclosures Compliances
25.  Complaints/Grievances on any of the principles (Principles 1 to 9) under the National Guidelines on
Responsible Business Conduct:
April 1, 2024
-
March 31, 2025
Current Financial Year
April 1, 2023
-
March 31, 2024
Previous Financial Year
Stakeholder
group from
whom the
complaint is
received
Grievance Redressal
Mechanism in Place
(Yes/No) (If Yes, then
provide web-link for
the grievance redress
policy)
Number of
complaints
filed during
the year.
Number of
complaints
pending
resolution at
the close of
the year
Remarks
Number of
complaints
filed during
the year
Number of
complaints
pending
resolution
at the close
of the year
Remarks
Communities Yes
https://www.
hitachienergy.com/in/
en/contact-us
0 0 Nil 0 0 Nil
Investors
(other than
shareholder)
Yes
https://www.
hitachienergy.com/
in/en/investor-
relations#quick-links
0 0 Nil 0 0 Nil
Shareholder Yes
13 0 Nil 13 0 Nil
https://scores.sebi.gov.
in/scores-home
72 Hitachi Energy India Limited
   72   73   74   75   76