Page 73 - Hitachi IR 2025
P. 73

III. Operations
18. Number of locations where plants and/or operations/offices of the entity are situated:
Location Number of
Manufacturing locations Number of offices Number of Sales
touch points Total
National 8* 12 7 27
* 8 Plants with factory licenses containing 19 unique manufacturing units.
19. Markets served by the entity:
a. Number of locations
Locations Number
National (No. of States) All states & Union Territories
International (No. of Countries) 70+ countries
b. What is the contribution of exports as a percentage of the total turnover of the entity?
27.03
c. A brief on types of customers
The Company serves a wide range of customers – Public & Private Power & Energy Utilities,
renewables, Industries, Transportation, data centers and Infrastructure companies. These include EPCs
(Engineering, Procurement & Construction) & OEMs (Original Equipment Manufacturer) operating in
the above segments.
IV. Employees
20. Details as at the end of the Financial Year:
a. Employees and workers (including differently abled):
S.
No. Particulars Total
(A)
Male Female
No. (B) % (B / A) No. (C) % (C / A)
EMPLOYEES
1 Permanent (D) 1933 1722 89 211 11
2 Other than Permanent (E) 80 53 66 27 34
3 Total employees (D + E) 2013 1775 88 238 12
b. Differently abled Employees and workers:
WORKERS
S.
No. Particulars Total
(A)
4 Permanent (F) 548 546 100 2 0.4
5 Other than Permanent (G) 596 521 87 75 13
6 Total employees (F + G) 1144 1067 93 77 6.7
Male Female
No. (B) % (B / A) No. (C) % (C / A)
DIFFERENTLY ABLED EMPLOYEES
1 Permanent (D) 8 6 75 2 25
2 Other than Permanent (E) 2 2 100 0 0
3 Total employees (D + E) 10 8 80 2 20
DIFFERENTLY ABLED WORKERS
4 Permanent (F) 10 9 90 1 10
5 Other than Permanent (G) 0 0 0 0 0
6 Total employees (F + G) 10 9 90 1 10
Integrated Annual Report 2024-25
71
















































   71   72   73   74   75