Page 70 - Hitachi IR 2025
P. 70

NATURAL CAPITAL
The sustainability strategy for 2030
Strategic roadmap for responsible and sustainable performance
Three strands of the sustainability approach
Planet
Accelerating the clean
energy transition while
boosting circularity
and biodiversity
People
Supporting a safe,
inclusive, equitable and just
energy transition for today’s
generations and those to come
Principles
Taking responsibility for
company governance and
employee behaviors, as
well as the value chain
SDG targets to maximize
positive impact
Planet
•
Climate
•
•
Circular economy
Biodiversity and ecosystems
SDG target
People
•
•
•
Health and safety
Equity and inclusion
Human rights and social
contributions
SDG target
Principles
•
•
•
Ethics and integrity
Sustainable supply chain
Behaviors and values
SDG target
Key focus areas
Climate
100%
fossil fuel free
electricity
in operations
28%
increase in
renewable energy
from last FY
5%
reduction in energy
consumption per
Crore ` revenue
from last FY
Circular economy
41%
Reduction in waste
sent to landfill and
incineration from last FY
98.50%
waste recycled
Health and safety
4
lost time
injuries
3%
reduction in
LTIR from
last FY
0.38
total lost
time injuries
frequency rate
Equity and inclusion
8.6%
gender
diversity
13.3%
increase in gender
diversity since last FY
Taking steps towards circularity by:
•
Recycling and reuse of water.
•
Finding solutions to divert waste disposed to landfill.
68 Hitachi Energy India Limited






   68   69   70   71   72