Page 68 - Hitachi IR 2025
P. 68

NATURAL CAPITAL
3,67,776 m3
Total freshwater consumed
32%
water recycled and
reused for irrigation
and flushing
58%
Reduction in freshwater
consumption m3/Crore
` revenue from FY 2019
10
rainwater recharge
wells installed
(7 in Maneja and 3 in
Halol)
8,834 MT
Total waste recycled
98.50%
waste recycled
(vs 97% last FY)
6%
reduction in waste intensity
MT/Crore ` revenue from
last FY
41%
reduction in total waste
disposed by incineration
and landfill last FY
Sustainability is central to the Company’s
value creation journey and its enduring
purpose in the society. It has ingrained into
its organizational fabric a mission to pursue
environmental sustainability measures. It has
made continued progress on its environment-
related goals. By enhancing its renewable
energy footprint and incorporating several
green features in its processes and systems,
the Company has mapped its future journey
along sustainability-led metrics.
Sustainability is a key cornerstone of the
Company’s day-to-day activities across all
its functions. Transitioning to cleaner energy
and to advance the sustainable energy
future for all is one of the Company’s most
pertinent challenges and the key to ensure a
favorable environment for a secured future.
It remains committed to accelerating the
pace of transition through important forums,
collaborations, and internal engagement.
Making sustainability a
part of the DNA
The Company is globally realigning its Sustainability
2030 program in an endeavor to become more
measurable and impactful. To maximize the positive
outcomes, its focus remains on three key strands of
Planet, People and Principles, which covers all its
sustainability pillars.
Below are some of the sustainability initiatives
undertaken by the Company in FY 2024-25:
Emissions management
1,531 kWp
rooftop solar
•
Electricity sourced through PPA.
•
International renewable energy certificates
(IREC) purchased.
•
Biofuel used in boilers.
•
Energy conservation activities listed below.
66 Hitachi Energy India Limited


























   66   67   68   69   70