Page 229 - Hitachi IR 2025
P. 229

Statement of changes in equity for the year ended March 31, 2025
A. EQUITY SHARE CAPITAL:
Equity shares of ` 2 each issued, subscribed and fully paid
All amount in Indian Rupees in Crores, except as stated otherwise
Number of shares Amount
As at April 01, 2023 42,381,675 8.48
Changes in equity share capital - -
As at March 31, 2024 42,381,675 8.48
Changes in equity share capital 2,190,688 0.44
As at March 31, 2025 44,572,363 8.92
B. OTHER EQUITY :
All amount in Indian Rupees in Crores, except as stated otherwise
Particulars Attributable to equity shareholders
Reserves and surplus
Securities
premium
General
reserve
Retained
earnings
Capital
reserve
Amalgamation
adjustment
deficit account
Total
equity
As at April 01, 2023 9.80 507.10 691.31 0.18 (1.56) 1,206.83
Profit for the year - - 163.78 - - 163.78
Other comprehensive income for the year
(net of tax)
- - (4.81) - - (4.81)
Dividend for the year ended March 31, 2023
(`3.40 per share of face value of ` 2 each)
- - (14.41) - - (14.41)
As at March 31, 2024 9.80 507.10 835.87 0.18 (1.56) 1,351.39
Profit for the year - - 383.98 - - 383.98
Other comprehensive income for the year
(net of tax)
- - (4.42) - - (4.42)
On issue of equity share capital through Qualified
Institutions Placement (“QIP”) (refer note 16 (b))
2,520.38 - - - - 2,520.38
Share issue expenses (net of tax) (29.19) - - - - (29.19)
Dividend for the year ended March 31, 2024
(` 4.00 per share of face value of ` 2 each)
- - (16.95) - - (16.95)
As at March 31, 2025 2,500.99 507.10 1,198.48 0.18 (1.56) 4,205.19
Summary of material accounting policies 2
The accompanying notes are an integral part of the financial statements
As per our report of even date
For S.R. Batliboi & Associates LLP Chartered Accountants Firm registration number: 101049W/E300004 For and on behalf of the Board of Directors of
Hitachi Energy India Limited
Corporate identity number (CIN) : L31904KA2019PLC121597
per Sandeep Karnani Partner Achim Michael Braun Nuguri Venu Mukesh Hari Butani
Chairman & Director Managing Director & CEO Director
Membership no. 061207 DIN: 08596097 DIN: 07032076 DIN: 01452839
Ajay Singh Poovanna C Ammatanda
Chief Financial Officer General Counsel & Company
Secretary (FCS4741)
Place: Bengaluru Place: Bengaluru
Date: May 14, 2025 Date: May 14, 2025
Integrated Annual Report 2024-25
227



































   227   228   229   230   231