Page 112 - Hitachi IR 2025
P. 112

BUSINESS RESPONSIBILITY & SUSTAINABILITY REPORT
Essential Indicators
1.  Details of Social Impact Assessments (SIA) of projects undertaken by the entity based on applicable laws, in
the current financial year.
Not applicable
Name and brief
details of project
SIA Notification
No.
Date of
notification
Whether conducted by
independent external
agency (Yes/No)
Results communicated in
public domain (Yes/no)
Relevant web
link
NA NA NA NA NA NA
2.  Provide information on project(s) for which ongoing Rehabilitation and Resettlement (R&R) is being undertaken
by your entity, in the following format:
Not applicable
Sl.
No.
Name of Project for which
R&R is ongoing State District No. of Project Affected
Families (PAFs)
% of PAFs
covered by R&R
NA NA NA NA NA NA
3. •
•
•
•
4. Describe the mechanisms to receive and redress grievances of the community.
The company is committed to sustainable and inclusive development of the community’s social capital through
active engagement. Social surveys are organized through NGO partners to receive the grievances of community,
if any. CSR projects are identified and implemented in the following focus areas
Promote gender equality and empowering of women in engineering workforce.
Endorse Education, employability & healthcare.
• Social impact projects to collaborate with communities to provide innovative off-grid solutions to improve
access to electricity in the country, especially in rural areas for its development.
Support national disaster management and other government initiatives.
Aid in sustainable development goals.
Percentage of input material (inputs to total inputs by value) sourced from suppliers:
Particulars April 1, 2024
-
March 31, 2025
Current Financial Year
 Job creation in smaller towns
–
Disclose wages paid to persons employed (including employees or workers
employed on a permanent or non-permanent / on contract basis) in the following locations, as % of total
wage cost
April 1, 2022
-
March 31, 2023
Previous Financial Year*
Directly sourced from MSMEs/small producers 13.77% 18%
Directly from within India 65.56% 86%
5. Pariculars April 1, 2024
-
March 31, 2025
Current Financial Year
April 1, 2023
-
March 31, 2024
Previous Financial Year*
Rural 53% 14%
Semi-urban 0% 5%
Urban 9% 74%
Metropolitan 38% 7%
(Place to be categorized as per RBI Classification System - rural / semi-urban / urban / metropolitan)
Data from previous year not included as information has been sourced and calculated from the current financial year only
110 Hitachi Energy India Limited
























   110   111   112   113   114