Page 54 - Hitachi IR 2025
P. 54

FINANCIAL CAPITAL
Strong and consistent growth
Revenue (` Crores)
4,950.9 4,483.7 5,246.8 6,442.1
Profit after tax (` Crores)
PAT margin (%)
203.4 93.9 163.8 384.0
4.1
3.1
6.0 Operational EBITDA (` Crores)
EBITDA margin (%)
442.9 253.4 350.2 592.3
8.9
9.2
6.7
5.7
2.1
FY22 FY23 FY24 FY25
Order received and order backlog
(` Crores)
18,173.8
19,245.9
FY22 FY23 FY24 FY25
FY22 FY23 FY24 FY25
PAT Margin EBITDA Margin
Return on equity (%)
Return on capital employed (%)
19.7 8.0 12.7 13.8
26.0 11.7 18.2 13.4
4,548.1
4,672.3
6,817.2
7,070.9
5,536.3
7,229.5
FY22 FY23 FY24 FY25
FY22 FY23 FY24 FY25
FY22 FY23 FY24 FY25
Order Received Order Backlog
Net debt (` Crores)
39.1 111.8 22.0 0
Earnings per share (`)
48.0 22.2 38.6 90.4
FY22 FY23 FY24 FY25
FY22 FY23 FY24 FY25
Note: FY 2022 is fifteen months period viz., from January 2021 to March 2022.
52 Hitachi Energy India Limited




















































   52   53   54   55   56